Schneider-Electric
 
HMIZG64 picture- web-product-data-sheet
HMIZG64
protective film, Harmony GTO, 7.5" screen, protection sheet
Schneider Electric
Characteristics
Main
Range compatibility Harmony GTO
Product or component type Protective film
Accessory / separate part category Protection accessory
Product compatibility HMIGTO4310
Accessory / separate part destination 7.5" advanced touch screen panel
Complementary
Quantity per set Set of 5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.3 cm
Package 1 Width 12.5 cm
Package 1 Length 16 cm
Package 1 Weight 49 g
Unit Type of Package 2 S02
Number of Units in Package 2 100
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 5.326 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months