Schneider-Electric
 
HMIZG65W1 picture- web-product-data-sheet
HMIZG65W1
protective film, Harmony ST6 & STW6, 10" screen protection sheet
Schneider Electric
Characteristics
Main
Product or component type Protective film
Accessory / separate part category Protection accessory
Product compatibility Touch panel
Accessory / separate part destination 10"W touch panel display
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.100 cm
Package 1 Width 13.500 cm
Package 1 Length 23.000 cm
Package 1 Weight 19.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 431.000 g
Unit Type of Package 3 P06
Number of Units in Package 3 160
Package 3 Height 75.000 cm
Package 3 Width 80.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 14.896 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov