This Application will be decommissioned as of January 7th 2025

HMIZG67W |
Schneider-Electric
 
HMIZG67W picture- web-product-data-sheet
HMIZG67W
protective film, Harmony ST6, Harmony STW6, disposable, dirt resistant and uv protection sheet (1 sheet /set) for 15" Wide screen
Schneider Electric
Characteristics
Main
Product or component type Protective film
Accessory / separate part category Protection accessory
Product compatibility Touch panel
Accessory / separate part destination 15"W touch panel display
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.02 cm
Package 1 Width 20.0 cm
Package 1 Length 35.0 cm
Package 1 Weight 3.8 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 353.0 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov