|
|
|
HMIZGAUX
Auxiliary connector, Harmony GTU, for Universal Box
|
|
|
|
|
End of Commercialization JUN 30, 2023
|
|
|
|
|
Main
Range of product
|
Harmony GTU
|
Product or component type
|
Auxiliary connector
|
Accessory / separate part category
|
Spare part
|
Complementary
Accessory / separate part destination
|
Magelis GTU box module
|
Range compatibility
|
Harmony GTU
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2 cm
|
Package 1 Width
|
6 cm
|
Package 1 Length
|
12 cm
|
Package 1 Weight
|
28 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
8.6 cm
|
Package 2 Width
|
13 cm
|
Package 2 Length
|
18 cm
|
Package 2 Weight
|
330 g
|
Unit Type of Package 3
|
S02
|
Number of Units in Package 3
|
40
|
Package 3 Height
|
15 cm
|
Package 3 Width
|
30 cm
|
Package 3 Length
|
40 cm
|
Package 3 Weight
|
1.52 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|