|
|
|
HMIZGCAN
CANopen slave unit, Harmony GTU, for Universal panel
|
|
|
|
|
End of Commercialization JAN 25, 2021
|
|
|
|
|
Main
Range of product
|
Harmony GTU
|
Product or component type
|
CANopen slave unit
|
Complementary
Accessory / separate part destination
|
Universal panel
|
Power consumption in W
|
0.7 W
|
Input voltage
|
3.3 V DC
|
Range compatibility
|
Harmony GTU
|
Width
|
60 mm
|
Height
|
87 mm
|
Depth
|
41 mm
|
Net weight
|
0.1 kg
|
Environment
Ambient air temperature for operation
|
0…60 °C
|
Ambient air temperature for storage
|
-20…60 °C
|
Relative humidity
|
10…90 %
|
IP degree of protection
|
IP2
|
Vibration resistance
|
3.5 mm constant amplitude (f= 5…9 Hz) conforming to EN/IEC 61131-2
9.8 m/s² (f= 9…150 Hz) conforming to EN/IEC 61131-2
|
Shock resistance
|
147 m/s²
|
Product certifications
|
IEC-Ex
KC
CE
EAC
RCM
ATEX zone 2/22
UKCA
UKEX
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
|
|