Schneider-Electric
 
HMIZGCLP1 picture- web-product-data-sheet
HMIZGCLP1
Harmony GTO, USB Clamp Type A
Schneider Electric
Characteristics
Main
Range of product Harmony GTO
Accessory / separate part category Connection accessories
Accessory / separate part type Cable clamp
Accessory / separate part designation USB type A cable clamp
Quantity per set Set of 5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 6 cm
Package 1 Length 10 cm
Package 1 Weight 17.5 g
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 685 g
Unit Type of Package 3 PAL
Number of Units in Package 3 960
Package 3 Height 60 cm
Package 3 Width 80 cm
Package 3 Length 960 cm
Package 3 Weight 19.2 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months