This Application will be decommissioned as of January 7th 2025

HMIZGCO1 |
Schneider-Electric
 
HMIZGCO1 picture- web-product-data-sheet
HMIZGCO1
Adaptor, Harmony GTU, Panel Cut out adapt. XBTGT4 HMIDT3
Schneider Electric
Characteristics
Main
Range of product Harmony GTU
Product or component type Adaptor
Accessory / separate part category Adaptation accessory
Range compatibility Harmony GTU
Complementary
Accessory / separate part destination 7" Harmony GTU touch advanced display
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.6 cm
Package 1 Width 26.2 cm
Package 1 Length 33.6 cm
Package 1 Weight 387.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 3
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.68 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months