|
|
|
HMIZGFIX
Harmony GTO, Installation Fastener HMI
|
|
|
Main
Range of product
|
Harmony GTO
|
Accessory / separate part type
|
Fixing kit
|
Accessory / separate part category
|
Mounting and fixing accessory
|
Complementary
Product compatibility
|
Advanced touch panel 3.5 inch
Advanced touch panel 5.7 inch
Advanced touch panel 7 inch
Advanced touch panel 7.5 inch
Advanced touch panel 10.4 inch
Advanced touch panel 12.1 inch
|
Accessory / separate part destination
|
Advanced panel
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3 cm
|
Package 1 Width
|
5 cm
|
Package 1 Length
|
12 cm
|
Package 1 Weight
|
38 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
680 g
|
Unit Type of Package 3
|
PAL
|
Number of Units in Package 3
|
960
|
Package 3 Height
|
60 cm
|
Package 3 Width
|
80 cm
|
Package 3 Length
|
960 cm
|
Package 3 Weight
|
38.4 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|