Schneider-Electric
 
HMIZKB1 picture- web-product-data-sheet
HMIZKB1
USB keyboard - 12 function - keys with LEDs integrated - alphanumeric input
Schneider Electric
Characteristics
Main
Range of product Harmony HMIZ
Product or component type Keyboard
Product compatibility HMIGXO
HMISTU
HMISTO
HMIGTO
HMISCU
Device application Industrial machines
Food and beverage
Provided equipment 1 x user manual
1 x tightening wrench
1 x anti-rotation tee
1 x USB cable type A/mini-B (with 1.8 m
1 x USB type mini-B cable clamp
1 x fixing nut
1 x replaceable label for function keys
Complementary
Software designation Vijeo Designer version >= V6.2
Connector type Mini B USB
Number of key 20
Number of customisable keys 12 with integrated LEDs
Colour of cover Front dark grey cover
[Us] rated supply voltage 5 V DC, connector type: USB 2.0
Supply voltage limits 4.75…5.25 V DC
Power consumption in W 0.75 W
Shock resistance 147 m/s² for 3 chocks in each direction X, Y and Z conforming to IEC 61131-2
Electromagnetic compatibility Electrostatic discharge immunity test - test level: 8 kV (air discharge) conforming to IEC 61000-4-2
Electrostatic discharge immunity test - test level: 6 kV (contact discharge) conforming to IEC 61000-4-2
Electrical fast transient/burst immunity test - test level: 2 kV (power ports) conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test - test level: 1 kV (signal ports) conforming to IEC 61000-4-4
Mounting location Flat surface
Quantity per set 1 piece
Height 80 mm
Width 97.6 mm
Depth 31.5 mm
Net weight 0.15 kg
Environment
Ambient air temperature for storage -20…60 °C
Ambient air temperature for operation 0…55 °C
Relative humidity 10…90 % at 0…39 °C non-condensing
Pollution degree 2
Environmental characteristic Corrosive gas free
Operating altitude <= 2000 m
Vibration resistance 3.5 mm (f= 5…9 Hz) conforming to IEC 61131-2
IP degree of protection IP65 (front panel (in enclosure))
NEMA degree of protection NEMA 4X for indoor installation installation
NEMA 4X for enclosed outdoor installation
Standards EN 61000-6-4
CSA C22.2 No 213
EN 61000-6-2
CSA C22.2 No 142
ANSI/ISA 12.12.01
EMC 2004/108/EC
UL 508
Product certifications CE
RCM
EAC
UL/cUL listed
Level or class Class I Division 2 Groups A/B/C/D
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.37 cm
Package 1 Width 13.21 cm
Package 1 Length 18.8 cm
Package 1 Weight 0.34 kg
Unit Type of Package 2 S03
Number of Units in Package 2 100
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 30 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months