Schneider-Electric
 
HMIZKITKB1 picture- web-product-data-sheet
HMIZKITKB1
Accessories kit for Harmony USB Keyboard
Schneider Electric
Characteristics
Main
Range of product Harmony HMIZ
Product or component type Accessory kit
Accessory / separate part category Connection accessories
Accessory / separate part destination USB keyboard
Kit composition 5 anti-rotation tee
5 USB type B cable clamp
Complementary
Quantity per set 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 10.0 cm
Package 1 Length 14.5 cm
Package 1 Weight 2.0 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months