Schneider-Electric
 
HMIZKITRA1 picture- web-product-data-sheet
HMIZKITRA1
Kit for illuminated USB Switch
Schneider Electric
Characteristics
Main
Range of product Harmony HMIZ
Product or component type Accessory kit
Accessory / separate part category Fixing accessory
Accessory / separate part destination Illuminated USB switch
Complementary
Kit composition 5 anti-rotation tee
5 installation nut
5 USB type B cable clamp
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 7 cm
Package 1 Length 10 cm
Package 1 Weight 125 g
Unit Type of Package 2 CAR
Number of Units in Package 2 5
Package 2 Height 8.5 cm
Package 2 Width 13 cm
Package 2 Length 18 cm
Package 2 Weight 775 g
Unit Type of Package 3 S03
Number of Units in Package 3 100
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 12.5 kg