Schneider-Electric
 
HMIZLYG03 picture- web-product-data-sheet
HMIZLYG03
Label insert for Harmony GTO 7-inch Wide models
Schneider Electric
Characteristics
Main
Range of product Harmony GTO
Accessory / separate part designation Set of 1 sheet of 8 changeable legends
Accessory / separate part type Legend
Accessory / separate part category Marking accessories
Complementary
Product compatibility HMIGTO3510
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.4 cm
Package 1 Width 21.0 cm
Package 1 Length 30.0 cm
Package 1 Weight 200.0 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov