Schneider-Electric
 
HMIZLYKB1 picture- web-product-data-sheet
HMIZLYKB1
sticker sheet, Harmony HMIZ, 5 replaceable labels, for function keys on Harmony USB Keyboard
Schneider Electric
Characteristics
Main
Range of product Harmony HMIZ
Product or component type Sticker sheet
Accessory / separate part category Marking accessories
Accessory / separate part destination USB keyboard
Complementary
Quantity per set 5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 16.0 cm
Package 1 Length 13.0 cm
Package 1 Weight 27.5 g
Unit Type of Package 2 S03
Number of Units in Package 2 100
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.75 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months