Schneider-Electric
 
HMIZLYRA1 picture- web-product-data-sheet
HMIZLYRA1
Label for illuminated USB Switch
Schneider Electric
Characteristics
Main
Range of product Harmony HMIZ
Product or component type Insert label
Accessory / separate part category Marking accessory
Accessory / separate part destination Illuminated USB switch
Complementary
Quantity per set 3 sheets of 3 labels
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.8 cm
Package 1 Width 10.0 cm
Package 1 Length 14.5 cm
Package 1 Weight 75.0 g