|
|
|
HMIZMDARX
Multi Display Adapter for Harmony GTU
|
|
|
Main
Range of product
|
Harmony GTU
|
Accessory / separate part type
|
Adaptor
|
Accessory / separate part category
|
Adaptation accessory
|
Product compatibility
|
Harmony GTU open
Harmony iPC industrial PCs
|
Complementary
Accessory / separate part destination
|
Harmony GTU display
|
[Us] rated supply voltage
|
12 V DC module supply
|
Input voltage
|
12 V DC module supply
24 V DC
|
Integrated connection type
|
1 DIO type terminal block 3 inputs + 1 output
2 Ethernet TCP/IP type RJ45 jack
|
Output voltage
|
24 V
|
Output voltage type
|
DC
|
Output current
|
50 mA
|
Power consumption in W
|
8 W
|
Net weight
|
0.8 kg
|
Local signalling
|
LED green, steady for operating status (RUN)
LED green, faded for stand-by
LED green/orange, alternate for program mode
LED orange, flashing for establishing communication connection
LED red, steady for power ON
LED green, orange and red, alternate for ERROR (fault)
|
Type of cooling
|
Natural
|
Height
|
131 mm
|
Depth
|
35 mm
|
Width
|
188 mm
|
Environment
Pollution degree
|
2
|
Ambient air temperature for operation
|
0…60 °C
|
Ambient air temperature for storage
|
-20…60 °C
|
Operating altitude
|
2000 m
|
Product certifications
|
UL 508
CSA C22-2 No 142
CSA C22-2 No 213
cULus HazLoc Class I Division 2 ANSI/ISA 12-12-01
IEC-Ex
ATEX zone 2/22
EAC
UKCA
UKEX
|
Relative humidity
|
10…90 % non-condensing
|
Vibration resistance
|
3.5 mm constant amplitude (f= 5…9 Hz) X, Y, Z directions for 10 cycles (approx. 100 min) conforming to EN/IEC 61131-2
9.8 m/s² constant acceleration (f= 9…150 Hz) X, Y, Z directions for 10 cycles (approx. 100 min) conforming to EN/IEC 61131-2
|
Shock resistance
|
147 m/s² for X, Y, Z directions for 3 times conforming to EN/IEC 61131-2
|
Resistance to fast transients
|
1 kV (signal ports) conforming to IEC 61000-4-4
2 kV (power ports) conforming to IEC 61000-4-4
|
Electromagnetic compatibility
|
Electrostatic discharge immunity test - test level: 6 kV level 3 (contact discharge) conforming to IEC 61000-4-2
Electrostatic discharge immunity test - test level: 8 kV level 3 (air discharge) conforming to IEC 61000-4-2
|
Environmental characteristic
|
Corrosive gas free
Dustproof
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
14 cm
|
Package 1 Width
|
21 cm
|
Package 1 Length
|
26.5 cm
|
Package 1 Weight
|
1.054 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
|
|