|
|
|
HMIZMDIO
Connector, Harmony GTU, DIO for MDA
|
|
|
Main
Range of product
|
Harmony GTU
|
Product or component type
|
Connector
|
Accessory / separate part category
|
Connection accessory
|
Quantity per set
|
5 pieces
|
Complementary
Accessory / separate part destination
|
HMIZMD multi display adaptor
|
Range compatibility
|
Harmony GTU
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
0.5 cm
|
Package 1 Width
|
7.0 cm
|
Package 1 Length
|
10.0 cm
|
Package 1 Weight
|
22.0 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
5
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
965.0 g
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
Yes
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Take-back
|
No
|
|
|