|
|
|
HMIZMDRVS
Adaptor, Harmony GTU, VESA mount adapter for MDA
|
|
|
|
|
End of Commercialization JUN 30, 2023
|
|
|
|
|
Main
Range of product
|
Harmony GTU
|
Product or component type
|
Adaptor
|
Accessory / separate part category
|
Adaptation accessory
|
Range compatibility
|
Harmony GTU
|
Complementary
Accessory / separate part destination
|
HMIZMD multi display adaptor
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.500 cm
|
Package 1 Width
|
11.300 cm
|
Package 1 Length
|
14.000 cm
|
Package 1 Weight
|
218 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
5
|
Package 2 Height
|
15.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
1.380 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
|
|