This Application will be decommissioned as of January 7th 2025

HMIZRA1 |
Schneider-Electric
 
HMIZRA1 picture- web-product-data-sheet
HMIZRA1
Illuminated Switch-5 Function keys with multi-color LEDs backlit
Schneider Electric
Characteristics
Main
Range of product Harmony HMIZ
Product or component type Illuminated USB switch
Product compatibility XBTGC - controller panel
XBTGT2... - advanced touch panel
HMISTO - touch panel
HMISCU - touch panel
XBTGT6... - advanced touch panel
HMIGTW - advanced touch panel
XBTGK - graphic display
XBTGT4... - advanced touch panel
XBTGT5... - advanced touch panel
XBTGT7... - advanced touch panel
HMISTU - touch panel
HMIGTO - advanced touch panel
HMIPSP - S-Panel PC
HMIPSO - S-Panel PC
HMIBMU - Modular Box PC
HMIBMP - Modular Box PC
HMIBMO - Modular Box PC
HMIBMI - Modular Box PC
Device application Food and beverage
Industrial machines
Provided equipment 1 x user manual
1 x USB type B cable clamp
1 x fixing nut
1 x tightening wrench
1 x anti-rotation tee
1 x gasket
1 x insert label
1 x USB cable type A/B (with 1 m
Complementary
Software designation Vijeo Designer version >= V6.1 SP2
Connector type USB type B
Control type 5 push-buttons with multi-colour backlit LED
Colour of cover Front dark grey cover
[Us] rated supply voltage 5 V DC, connector type: USB 2.0
Supply voltage limits 4.75…5.25 V DC
Power consumption in W 2 W
Shock resistance 147 m/s² for 3 chocks in each direction X, Y and Z conforming to IEC 61131-2
Electromagnetic compatibility Electrostatic discharge immunity test - test level: 8 kV (air discharge) conforming to IEC 61000-4-2
Electrostatic discharge immunity test - test level: 6 kV (contact discharge) conforming to IEC 61000-4-2
Electrical fast transient/burst immunity test - test level: 2 kV (power ports) conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test - test level: 1 kV (signal ports) conforming to IEC 61000-4-4
Mounting location Flat surface
Quantity per set 1 piece
Height 54 mm
Width 122 mm
Depth 28 mm
Net weight 0.11 kg
Environment
Ambient air temperature for storage -20…60 °C
Relative humidity 10…90 % at 0…55 °C non-condensing
Pollution degree 2
Environmental characteristic Corrosive gas free
Operating altitude <= 2000 m
Vibration resistance 3.5 mm (f= 5…9 Hz) conforming to IEC 61131-2
IP degree of protection IP65 (front panel (in enclosure))
NEMA degree of protection NEMA 4X for indoor installation installation
NEMA 13 for enclosed outdoor installation
Standards CSA C22.2 No 142
UL 508
CSA C22.2 No 213
EN 61000-6-4
ANSI/ISA 12.12.01
EN 61000-6-2
EMC 2004/108/EC
Product certifications GOST
UL/cUL listed
C-Tick
CE
Level or class Class I Division 2 Groups A/B/C/D
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 13.6 cm
Package 1 Length 18.7 cm
Package 1 Weight 307.5 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 6f37dcee-73d1-4d38-80a4-5f6e369ef871
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No