Schneider-Electric
 
HMIZS501 picture- web-product-data-sheet
HMIZS501
Harmony STO & STU, Installation gasket for 4.3 inch
Schneider Electric
Characteristics
Main
Range of product Harmony STO & STU
Accessory / separate part type Seal
Accessory / separate part category Protection accessory
Product or component type Gasket
Complementary
Product compatibility HMISTO705
HMISTO715
HMISTO735
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 10.0 cm
Package 1 Length 13.0 cm
Package 1 Weight 10.0 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov