Schneider-Electric
 
HMIZS53W1 picture- web-product-data-sheet
HMIZS53W1
Harmony ST6 & STW6, 7" Installation Gasket
Schneider Electric
Characteristics
Main
Range of product Harmony ST6 & STW6
Accessory / separate part type Gasket
Accessory / separate part category Protection accessory
Product or component type Gasket
Complementary
Product compatibility Touch panel
Accessory / separate part destination 7"W touch panel display
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.21 cm
Package 1 Width 14.9 cm
Package 1 Length 20.4 cm
Package 1 Weight 11.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 425.0 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov