Schneider-Electric
 
HMIZS61 picture- web-product-data-sheet
HMIZS61
protective film for 3''5 HMI panel screen
Schneider Electric
Characteristics
Main
Range compatibility Harmony STO & STU
Product or component type Protective film
Accessory / separate part category Protection accessory
Product compatibility HMISTU655
Accessory / separate part destination 3.5" small touch screen panel
Complementary
Quantity per set Set of 5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 13.0 cm
Package 1 Length 17.0 cm
Package 1 Weight 50.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months