Schneider-Electric
 
HMIZSADCO1 picture- web-product-data-sheet
HMIZSADCO1
Harmony STO & STU, A panel cutout adapter for installing a 4.3" into a 3.4" STO's panel cut out
Schneider Electric
Characteristics
Main
Range of product Harmony STO & STU
Accessory / separate part type Mounting kit
Accessory / separate part category Mounting and fixing accessory
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 9.6 cm
Package 1 Length 13.9 cm
Package 1 Weight 29.5 g
Unit Type of Package 2 BAG
Number of Units in Package 2 1
Package 2 Height 1 cm
Package 2 Width 10 cm
Package 2 Length 14 cm
Package 2 Weight 30 g
Unit Type of Package 3 S02
Number of Units in Package 3 100
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 3.5 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov