Schneider-Electric
 
HMIZSCLP1 picture- web-product-data-sheet
HMIZSCLP1
Harmony STO & STU, USB typeA cable clamp
Schneider Electric
Characteristics
Main
Range of product Harmony STO & STU
Accessory / separate part category Connection accessories
Accessory / separate part type Cable clamp
Accessory / separate part designation USB type A cable clamp
Accessory / separate part destination 3.4" small touch screen panel
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 8.000 cm
Package 1 Length 9.000 cm
Package 1 Weight 25.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 610.000 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months