Schneider-Electric
 
HMIZSCLP3 picture- web-product-data-sheet
HMIZSCLP3
Harmony STO & STU, USB typeB cable clamp
Schneider Electric
Characteristics
Main
Range of product Harmony STO & STU
Accessory / separate part category Connection accessories
Accessory / separate part type Cable clamp
Accessory / separate part designation USB type mini B cable clamp
Accessory / separate part destination 3.4" small touch screen panel
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 5.000 cm
Package 1 Length 8.000 cm
Package 1 Weight 11.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 460.000 g
Contractual warranty
Warranty 18 months