|
|
|
HMIZSDIO
Terminal block, Harmony SCU, blocks for panel
|
|
|
|
|
End of Commercialization DEC 31, 2023
|
|
|
End of Standard Services JUN 30, 2032
|
|
Main
Range of product
|
Harmony SCU
|
Product or component type
|
Terminal block
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
8.2 cm
|
Package 1 Width
|
1.5 cm
|
Package 1 Length
|
9.5 cm
|
Package 1 Weight
|
245 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
40
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
1.63 kg
|
Unit Type of Package 3
|
PAL
|
Number of Units in Package 3
|
320
|
Package 3 Height
|
130 cm
|
Package 3 Width
|
60 cm
|
Package 3 Length
|
80 cm
|
Package 3 Weight
|
18.04 kg
|
Offer Sustainability
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
|
|