This Application will be decommissioned as of January 7th 2025

HMIZSFIX1 |
Schneider-Electric
 
HMIZSFIX1 picture- web-product-data-sheet
HMIZSFIX1
Harmony STO & STU, Installation fasteners for installing into a solid panel (2 pcs/set)
Schneider Electric
Characteristics
Main
Range of product Harmony STO & STU
Accessory / separate part type Mounting kit
Accessory / separate part category Mounting and fixing accessory
Quantity per set Set of 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 6.5 cm
Package 1 Length 7 cm
Package 1 Weight 49 g
Unit Type of Package 2 S02
Number of Units in Package 2 100
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 5.3 kg
Unit Type of Package 3 P12
Number of Units in Package 3 3200
Package 3 Height 75 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 176.28 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov