Schneider-Electric
 
HMIZSFIXTF1 picture- web-product-data-sheet
HMIZSFIXTF1
Harmony ST6 & STW6, Installation Fastener
Schneider Electric
Characteristics
Main
Range of product Harmony ST6 & STW6
Accessory / separate part type Mounting kit
Accessory / separate part category Mounting and fixing accessory
Quantity per set Set of 2
Set of 2
Set of 2
Set of 3
Complementary
Product compatibility Touch panel 7 inch
Touch panel 10 inch
Touch panel 12 inch
Touch panel 15 inch
Accessory / separate part destination Small touch screen panel
Kit composition 2 combi-head screws and clampers
3 combi-head screws and clampers
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 3.0 cm
Package 1 Length 6.0 cm
Package 1 Weight 56.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 818.0 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov