This Application will be decommissioned as of January 7th 2025

HMIZSUKIT |
Schneider-Electric
 
HMIZSUKIT picture- web-product-data-sheet
HMIZSUKIT
Harmony STO & STU, option kit for 3''5 HMI panel screen
Schneider Electric
Characteristics
Main
Range of product Harmony STO & STU
Accessory / separate part designation Option kit
Accessory / separate part type Option kit
Accessory / separate part category Separate parts
Accessory / separate part destination 3.5" small touch screen panel
Provided equipment 1 USB type mini B holder
1 anti-rotation tee
1 mounting plate
1 USB type A holder
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.0 cm
Package 1 Width 13.0 cm
Package 1 Length 19.0 cm
Package 1 Weight 25.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 40
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.1 kg
Offer Sustainability
SCIP Number 3d02a16a-b371-402f-abda-886a20922dcb
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months