This Application will be decommissioned as of January 7th 2025

HMIZSUSBB |
Schneider-Electric
 
HMIZSUSBB picture- web-product-data-sheet
HMIZSUSBB
USB cable, Harmony STO & STU, Mini B male female extension Data Transfert
Schneider Electric
Characteristics
Main
Range of product Harmony STO & STU
Product or component type USB cable
Accessory / separate part category Connection accessory
Accessory / separate part type Connecting cable
Complementary
Cable length 1 m
Electrical connection 1 male + 1 female connectors USB 2.0
Environment
Environmental characteristic Waterproof
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 22.0 cm
Package 1 Length 12.0 cm
Package 1 Weight 120.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 50
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 7.252 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months