Schneider-Electric
 
HMIZSUSBB2 picture- web-product-data-sheet
HMIZSUSBB2
Extension cable, Harmony ST6, USB Panel mount
Schneider Electric
Characteristics
Main
Range of product Harmony ST6
Product or component type Extension cable
Accessory / separate part category Connection accessory
Accessory / separate part type Connecting cable
Accessory / separate part destination STM6 display
Complementary
Cable length 1 m
Electrical connection 1 male connector micro B USB 1 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 2.1 cm
Package 1 Length 4.0 cm
Package 1 Weight 74.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.015 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov