Schneider-Electric
 
HMIZURS picture- web-product-data-sheet
HMIZURS
Serial printer cable, Harmony STO & STU, connecting 1 male SUB D 9, 1.8 m
Schneider Electric
Characteristics
Main
Product or component type Serial printer cable
Accessory / separate part category Connection accessory
Accessory / separate part type Connecting cable
Accessory / separate part destination 3.5" small touch screen panel
3.4" small touch screen panel
Complementary
Cable length 1.8 m
Electrical connection 1 male connector SUB-D 9
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 16.0 cm
Package 1 Length 11.5 cm
Package 1 Weight 150.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 40
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 6.947 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number E52e26c6-bf18-4986-90c0-40bf6025afe1
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months