Schneider-Electric
 
HMIZUV0W picture- web-product-data-sheet
HMIZUV0W
protective film, Harmony STO, STU, 4.3" anti-UV and screen protection sheet
Schneider Electric
Characteristics
Main
Range compatibility Harmony STO & STU
Product or component type Protective film
Accessory / separate part category Protection accessory
Product compatibility HMISTO7...
Accessory / separate part destination 4.3" small touch screen panel
Complementary
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.1 cm
Package 1 Width 9.5 cm
Package 1 Length 11.5 cm
Package 1 Weight 7 g
Unit Type of Package 2 S02
Number of Units in Package 2 100
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 960 g
Unit Type of Package 3 P12
Number of Units in Package 3 3200
Package 3 Height 75 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 42.72 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov