Schneider-Electric
 
HMIZWMKB1 picture- web-product-data-sheet
HMIZWMKB1
Wall mounting kit for Harmony USB keyboard
Schneider Electric
Characteristics
Main
Range of product Harmony HMIZ
Product or component type Wall support
Accessory / separate part category Fixing accessories
Accessory / separate part destination USB keyboard
Complementary
Quantity per set 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.100 cm
Package 1 Width 11.200 cm
Package 1 Length 16.300 cm
Package 1 Weight 249.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 30
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 8.195 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months