Schneider-Electric
 
ILA1R571PC1F0 picture- web-product-data-sheet
ILA1R571PC1F0
integrated drive ILA with servo motor - 24..36 V - RS485 - industrial connector
Schneider Electric
Characteristics
Main
Range of product Lexium integrated drive
Product or component type Motion integrated drive
Device short name ILA
Motor type AC synchronous servo motor
Number of motor poles 6
Network number of phases Single phase
[Us] rated supply voltage 24 V
36 V
Network type DC
Communication interface RS485, integrated
Length 190.8 mm
Winding type Medium speed of rotation and medium torque
Electrical connection Industrial connector
Holding brake With
Gear box type Without
Nominal speed 3200 rpm at 24 V
5500 rpm at 36 V
Nominal torque 0.26 N.m
Holding torque 1.2 N.m holding brake
Complementary
Transmission rate 9.6, 19.2 and 38.4 kbauds
Mounting support Flange
Motor flange size 57 mm
Number of motor stacks 1
Centring collar diameter 50 mm
Centring collar depth 1.6 mm
Number of mounting holes 4
Mounting holes diameter 5.2 mm
Circle diameter of the mounting holes 66.6 mm
Feedback type Single turn encoder
Shaft end Untapped
Second shaft Without second shaft end
Shaft diameter 9 mm
Shaft length 20 mm
Supply voltage limits 18…40 V
Current consumption 5000 mA maximum continuous
7000 mA peak
Associated fuse rating 10 A
Input/output type 4 signals (each be used as input or output)
Voltage state 0 guaranteed -3...4.5 V
Voltage state 1 guaranteed 15...30 V
Discrete input current 10 mA at 24 V on/STO_A for safety input
3 mA at 24 V on/STO_B for safety input
2 mA at 24 V for 24 V signal interface
Discrete output voltage 23...25 V
Maximum switching current 100 mA per output
200 mA total
Protection type Short circuit of the output voltage
Overload of output voltage
Safe torque off
Peak stall torque 0.6 N.m
Continuous stall torque 0.26 N.m
Speed feedback resolution 16384 points/turn x 4096 turns
Accuracy error +/- 0.05 °
Rotor inertia 0.17 kg.cm²
Maximum radial force Fr 89 N
Maximum axial force Fa 104 N (force pressure)
104 N (tensile force)
Service life in hours 20000 h bearing
Brake pull-in power 10 W
Brake release time 14 ms
Brake application time 13 ms
Marking CE
Type of cooling Natural convection
Net weight 1.4 kg
Environment
Standards EN/IEC 50178
IEC 60072-1
EN 61800-3:2001, second environment
EN 61800-3 : 2001-02
EN 50347
EN/IEC 61800-3
IEC 61800-3, Ed 2
Product certifications UL
cUL
TÜV
Ambient air temperature for operation 50…65 °C (with power derating of 2 % per °C)
0…50 °C (without derating)
Permissible ambient air temperature around the device 105 °C power amplifier
110 °C motor
Ambient air temperature for storage -25…70 °C
Operating altitude <= 1000 m without derating
Relative humidity 15…85 % without condensation
Vibration resistance 20 m/s² (f= 10…500 Hz) 10 cycles conforming to EN/IEC 60068-2-6
Shock resistance 150 m/s² 1000 shocks conforming to EN/IEC 60068-2-29
IP degree of protection IP41 shaft bushing: conforming to EN/IEC 60034-5
IP54 total except shaft bushing: conforming to EN/IEC 60034-5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 19.0 cm
Package 1 Length 39.0 cm
Package 1 Weight 2.2 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months