This Application will be decommissioned as of January 7th 2025

ILE2E661PC1A6 |
Schneider-Electric
 
ILE2E661PC1A6 picture- web-product-data-sheet
ILE2E661PC1A6
brushless DC motor, Lexium ILA ILE ILS, 24..48V- EtherCAT interface, L = 174mm, 54:1
Schneider Electric
Characteristics
Main
Range of product Lexium integrated drive
Product or component type Motion integrated drive
Device short name ILE
Motor type Brushless DC motor
Number of motor poles 6
Network number of phases Single phase
[Us] rated supply voltage 48 V
24 V
Network type DC
Communication interface EtherCAT, integrated
Length 229 mm
Winding type Medium speed of rotation and medium torque
Electrical connection Industrial connector
Holding brake Without
Gear box type Worm gear, 3 stages
Reduction ratio 54:1 (1715:32)
Nominal speed 75 rpm at 24 V
75 rpm at 48 V
Nominal torque 6 N.m at 24 V
6 N.m at 48 V
Complementary
Transmission rate 100 Mbits
Mounting support Flange
Motor flange size 66 mm
Number of motor stacks 1
Centring collar diameter 36 mm
Number of mounting holes 2
Mounting holes diameter 4.4 mm
Feedback type BLDC encoder
Shaft end Hole
Second shaft Without second shaft end
Supply voltage limits 18…55.2 V
Current consumption 7000 mA peak
5500 mA maximum continuous
Associated fuse rating 16 A
Commissioning interface RS485 Modbus TCP (9.6, 19.2 and 38.4 kbauds)
Input/output type 4 signals (each be used as input or output)
Voltage state 0 guaranteed -3...4.5 V
Voltage state 1 guaranteed 15...30 V
Discrete input current 10 mA at 24 V on/STO_A for safety input
3 mA at 24 V on/STO_B for safety input
2 mA at 24 V for 24 V signal interface
Discrete output voltage 23...25 V
Maximum switching current 100 mA per output
200 mA total
Protection type Overload of output voltage
Safe torque off
Short circuit of the output voltage
Maximum supply current 0.1 A (power stage disabled)
6.8 A at 24 V
2.7 A at 48 V
Nominal output power 45 W at 24 V
47 W at 48 V
Peak stall torque 13.93 N.m at 24 V
13.93 N.m at 48 V
Continuous stall torque 8 N.m
Detent torque 6.5 N.m
Speed feedback resolution 12 points/turn motor
0.56° gearbox output
Accuracy error +/- 1 point
Rotor inertia 430 kg.cm²
Maximum mechanical speed 93 rpm
Maximum radial force Fr 200 N
Maximum axial force Fa 80 N
Service life in hours 6000 h bearing
Marking CE
Type of cooling Natural convection
Net weight 2.3 kg
Environment
Standards EN/IEC 61800-3
EN 61800-3:2001, second environment
IEC 61800-3, Ed 2
IEC 60072-1
EN 50347
EN 61800-3 : 2001-02
EN/IEC 50178
Product certifications UL
TÜV
cUL
Ambient air temperature for operation 40…55 °C (with power derating of 2 % per °C)
0…40 °C (without derating)
Permissible ambient air temperature around the device 105 °C power amplifier
110 °C motor
Ambient air temperature for storage -25…70 °C
Operating altitude <= 1000 m without derating
Relative humidity 15…85 % without condensation
Vibration resistance 20 m/s² (f= 10…500 Hz) 10 cycles conforming to EN/IEC 60068-2-6
Shock resistance 150 m/s² 1000 shocks conforming to EN/IEC 60068-2-29
IP degree of protection IP41 shaft bushing: conforming to EN/IEC 60034-5
IP54 total except shaft bushing: conforming to EN/IEC 60034-5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.4 cm
Package 1 Width 18.0 cm
Package 1 Length 36.5 cm
Package 1 Weight 2.3 kg
Offer Sustainability
SCIP Number C2ce416c-ac1e-4e66-863f-bde9b6d94d11
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months