This Application will be decommissioned as of January 7th 2025

ILE2E662PB1A0 |
Schneider-Electric
 
ILE2E662PB1A0 picture- web-product-data-sheet
ILE2E662PB1A0
brushless dc motor 24..48 V - EtherCAT interface - L = 140 mm - w/o gearbox
Schneider Electric
Characteristics
Main
Range of product Lexium integrated drive
Product or component type Motion integrated drive
Device short name ILE
Motor type Brushless DC motor
Number of motor poles 6
Network number of phases Single phase
[Us] rated supply voltage 24 V
48 V
Network type DC
Communication interface EtherCAT, integrated
Length 140 mm
Winding type Medium speed of rotation and medium torque
Electrical connection Printed circuit board connector
Holding brake Without
Gear box type Without
Reduction ratio 1:1
Nominal speed 3100 rpm at 24 V
5000 rpm at 48 V
Nominal torque 0.5 N.m at 24 V
0.5 N.m at 48 V
Complementary
Transmission rate 100 Mbits
Mounting support Flange
Motor flange size 66 mm
Number of motor stacks 2
Centring collar diameter 40 mm
Centring collar depth 2 mm
Number of mounting holes 4
Mounting holes diameter 4.4 mm
Circle diameter of the mounting holes 73.54 mm
Feedback type BLDC encoder
Shaft end Untapped
Second shaft Without second shaft end
Shaft diameter 8 mm
Shaft length 25 mm
Supply voltage limits 18…55.2 V
Current consumption 7000 mA peak
5500 mA maximum continuous
Associated fuse rating 16 A
Commissioning interface RS485 Modbus TCP (9.6, 19.2 and 38.4 kbauds)
Input/output type 4 signals (each be used as input or output)
Voltage state 0 guaranteed -3...4.5 V
Voltage state 1 guaranteed 15...30 V
Discrete input current 10 mA at 24 V on/STO_A for safety input
3 mA at 24 V on/STO_B for safety input
2 mA at 24 V for 24 V signal interface
Discrete output voltage 23...25 V
Maximum switching current 100 mA per output
200 mA total
Protection type Safe torque off
Overload of output voltage
Short circuit of the output voltage
Maximum supply current 0.1 A (power stage disabled)
7 A at 48 V
9.5 A at 24 V
Nominal output power 162 W at 24 V
262 W at 48 V
Peak stall torque 0.8 N.m at 24 V
0.8 N.m at 48 V
Continuous stall torque 0.54 N.m
Detent torque 0.106 N.m
Speed feedback resolution 12 points/turn
Accuracy error +/- 0.5 °
Rotor inertia 0.34 kg.cm²
Maximum mechanical speed 7000 rpm
5000 rpm
Maximum radial force Fr 80 N
Maximum axial force Fa 30 N (force pressure)
30 N (tensile force)
Service life in hours 20000 h bearing
Marking CE
Type of cooling Natural convection
Net weight 1.75 kg
Environment
Standards EN 61800-3 : 2001-02
EN/IEC 50178
EN 61800-3:2001, second environment
IEC 60072-1
EN 50347
EN/IEC 61800-3
IEC 61800-3, Ed 2
Product certifications TÜV
cUL
UL
Ambient air temperature for operation 40…55 °C (with power derating of 2 % per °C)
0…40 °C (without derating)
Permissible ambient air temperature around the device 105 °C power amplifier
110 °C motor
Ambient air temperature for storage -25…70 °C
Operating altitude <= 1000 m without derating
Relative humidity 15…85 % without condensation
Vibration resistance 20 m/s² (f= 10…500 Hz) 10 cycles conforming to EN/IEC 60068-2-6
Shock resistance 150 m/s² 1000 shocks conforming to EN/IEC 60068-2-29
IP degree of protection IP41 shaft bushing: conforming to EN/IEC 60034-5
IP54 total except shaft bushing: conforming to EN/IEC 60034-5
Offer Sustainability
SCIP Number C2ce416c-ac1e-4e66-863f-bde9b6d94d11
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months