This Application will be decommissioned as of January 7th 2025

ILS2K573PB1A0 |
Schneider-Electric
 
ILS2K573PB1A0 picture- web-product-data-sheet
ILS2K573PB1A0
integrated drive ILS with stepper motor - 24..48 V - EtherNet/IP - 3.5 A
Schneider Electric
Characteristics
Main
Range of product Lexium integrated drive
Product or component type Motion integrated drive
Device short name ILS
Motor type 3-phase stepper motor
Number of motor poles 6
Network number of phases Single phase
[Us] rated supply voltage 48 V
24 V
Network type DC
Communication interface Ethernet/IP, integrated
Length 138.9 mm
Winding type Medium speed of rotation and medium torque
Electrical connection Printed circuit board connector
Holding brake Without
Gear box type Without
Nominal speed 300 rpm at 24 V
600 rpm at 48 V
Nominal torque 1.5 N.m
Holding torque 1.5 N.m
Complementary
Transmission rate 125, 250, 500 kbauds
Mounting support Flange
Motor flange size 57 mm
Number of motor stacks 3
Centring collar diameter 38.1 mm
Centring collar depth 1.6 mm
Number of mounting holes 4
Mounting holes diameter 5.2 mm
Circle diameter of the mounting holes 66.6 mm
Feedback type Index pulse
Shaft end Untapped
Second shaft Without second shaft end
Shaft diameter 8 mm
Shaft length 21 mm
Supply voltage limits 18…55 V
Current consumption 3500 mA maximum continuous
Associated fuse rating 16 A
Commissioning interface RS485 Modbus TCP (9.6, 19.2 and 38.4 kbauds)
Input/output type 4 signals (each be used as input or output)
Voltage state 0 guaranteed -3...4.5 V
Voltage state 1 guaranteed 15...30 V
Discrete input current 10 mA at 24 V for safety input
2 mA at 24 V for 24 V signal interface
Discrete output voltage 23...25 V
Maximum switching current 100 mA per output
200 mA total
Protection type Safe torque off
Overload of output voltage
Short circuit of the output voltage
Peak stall torque 1.5 N.m
Continuous stall torque 1.5 N.m
Speed feedback resolution 20000 points/turn
Accuracy error +/- 6 arc min
Rotor inertia 0.38 kg.cm²
Maximum mechanical speed 3000 rpm
Maximum radial force Fr 50 N
Maximum axial force Fa 100 N (tensile force)
8.4 N (force pressure)
Service life in hours 20000 h bearing
Marking CE
Type of cooling Natural convection
Net weight 2 kg
Environment
Standards EN 61800-3:2001, second environment
IEC 60072-1
EN/IEC 50178
EN 61800-3 : 2001-02
IEC 61800-3, Ed 2
EN/IEC 61800-3
EN 50347
Product certifications UL
cUL
TÜV
Ambient air temperature for operation 40…55 °C (with power derating of 2 % per °C)
0…40 °C (without derating)
Permissible ambient air temperature around the device 105 °C power amplifier
110 °C motor
Ambient air temperature for storage -25…70 °C
Operating altitude <= 1000 m without derating
Relative humidity 15…85 % without condensation
Vibration resistance 20 m/s² (f= 10…500 Hz) 10 cycles conforming to EN/IEC 60068-2-6
Shock resistance 150 m/s² 1000 shocks conforming to EN/IEC 60068-2-29
IP degree of protection IP41 shaft bushing: conforming to EN/IEC 60034-5
IP54 total except shaft bushing: conforming to EN/IEC 60034-5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 18.5 cm
Package 1 Length 36.5 cm
Package 1 Weight 2.3 kg
Offer Sustainability
SCIP Number F800009a-26ea-46d4-b613-164e8055f98f
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months