This Application will be decommissioned as of January 7th 2025

IMD-IM10-H |
Schneider-Electric
 
IMD- web-product-data-sheet
IMD-IM10-H
VIGILOHM IM10-H 110 - 230 VAC
Schneider Electric
Characteristics
Main
Range Vigilohm
Device short name IM10-H
Product or component type Insulation monitoring device
Device application Hospital
Earthing system IT
User language Italian
Spanish
Chinese
Russian
English
Portuguese
German
French
Complementary
Network rated voltage 0…230 V - AC at 50/60 Hz (phase to neutral)
0…100 V - DC
Type of measurement Network insulation resistance - measurement range: 1 kOhm...10 MOhm
Local signalling Green indicator light: satisfactory insulation resistance
Orange indicator light: below fault threshold
Threshold setting Fault: 50...500 kOhm
Response time <= 1 s
Auxiliary supply voltage 125...250 V DC +/- 15 %
110...230 V AC 50/60 Hz +/- 15 %
Power consumption in VA 12 VA
Measurement voltage 25 V
Measurement current 0…0.2 mA
Internal impedance 110 kOhm - AC at 50/60 Hz
Test function Manual
Output contact 1 C/O standard or fail-safe
Breaking capacity 250 V - AC at 6 A
12...24 V - DC at 6 A
Communication port protocol -
Display type Digital display
Mounting mode Flush-mounted
Clip-on
Mounting support Panel
DIN rail
Connections - terminals Removable screw terminal block0.2…2.5 mm²
Material Thermoplastic
Net weight 0.25 kg
Height 110 mm
Width 96 mm
Depth 59 mm
Environment
Dielectric strength 4000 V - AC
5500 V - DC
IP degree of protection Front face: IP52
Environmental characteristic Exposure to damp heat not in service conforming to IEC 60068-2-30
Exposure to damp heat in service conforming to IEC 60068-2-56
Salt mist conforming to IEC 60068-2-52
Pollution degree 2
Type of installation Indoor
Standards IEC 61010-1
IEC 61557-8
IEC 60364-7-710
IEC 61326-2-4
Product certifications EAC
BV
CE
DNV
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.5 cm
Package 1 Width 13.5 cm
Package 1 Length 16.5 cm
Package 1 Weight 426 g
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.075 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number C60f937c-f0cd-469b-9614-ee23abf8d5dc
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 368
Contractual warranty
Warranty 18 months