This Application will be decommissioned as of January 7th 2025

IMD-IM20 |
Schneider-Electric
 
IMD- web-product-data-sheet
IMD-IM20
VIGILOHM IM20 110 - 415 VAC
Schneider Electric
Characteristics
Main
Range Vigilohm
Device short name IM20
Product or component type Insulation monitoring device
Device application Marine application
Standard environment application
Electrical circuit type Medium or low disturbed network
Earthing system IT
User language Spanish
English
French
German
Russian
Chinese
Portuguese
Italian
Complementary
Network rated voltage 0…600 V - AC at 45...440 Hz (device connected to neutral)
0…480 V - AC at 45...440 Hz (device connected to phase)
0…345 V - DC
Data recording Alarm logs
Type of measurement Network insulation resistance - measurement range: 0.1 kOhm...10 MOhm
Earth leakage capacitance - measurement range: 0.1...40 µF
History of alarms
Local signalling Green indicator light: satisfactory insulation resistance
White indicator light: below prevention threshold
Orange indicator light: below fault threshold
Orange flashing indicator light: transient fault
Threshold setting Prevent: 1 kOhm...1 MOhm
Fault: 0.5...500 kOhm
Time delay range 0...5 min for signalling circuit
Response time <= 5 s
Auxiliary supply voltage 110...415 V AC 45...440 Hz +/- 15 %
125...250 V DC +/- 15 %
Power consumption in VA 12 VA
Measurement voltage 75 V
Measurement current 0…0.4 mA
Internal impedance 110 kOhm - AC at 0.1...440 Hz
Test function Manual
Self test
Output contact 1 C/O standard or fail-safe
Breaking capacity 250 V - AC at 6 A
12...24 V - DC at 6 A
Input function Injection inhibition: 24 V DC 5 mA
Communication port protocol Modbus
Communication port support RS485
Display type Digital display
Mounting mode Clip-on
Flush-mounted
Mounting support DIN rail
Panel
Connections - terminals Removable screw terminal block0.2…2.5 mm²
Material Thermoplastic
Overvoltage category III
Net weight 0.25 kg
Height 110 mm
Width 96 mm
Depth 59 mm
Environment
Dielectric strength 4000 V - AC
5500 V - DC
IP degree of protection Front face: IP52
Environmental characteristic Exposure to damp heat not in service conforming to IEC 60068-2-30
Exposure to damp heat in service conforming to IEC 60068-2-56
Salt mist conforming to IEC 60068-2-52
Operating altitude <= 3000 m
Pollution degree 2
Type of installation Indoor
Standards IEC 60364-4-41
IEC 61010-1
IEC 61557-8
IEC 61326-2-4
Product certifications BV
DNV
CE
EAC
RMRS
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.5 cm
Package 1 Width 13.5 cm
Package 1 Length 16.5 cm
Package 1 Weight 443.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.17 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number C60f937c-f0cd-469b-9614-ee23abf8d5dc
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 384
Contractual warranty
Warranty 18 months