This Application will be decommissioned as of January 7th 2025

IMD-IM20-1700 |
Schneider-Electric
 
IMD- web-product-data-sheet
IMD-IM20-1700
Voltage adaptor - IM20
Schneider Electric
Characteristics
Main
Range Vigilohm
Device short name IM20-1700
Product or component type Network adaptor subassembly
Device application Medium network
Range compatibility Vigilohm Vigilohm IM IM20 insulation monitoring device
Vigilohm Vigilohm IM IM20L insulation monitoring device
Complementary
Network rated voltage 600…1700 V - AC (neutral distributed)
440…1000 V - AC (neutral not distributed)
345…1000 V - DC
Average impedance 400 kOhm
Maximimum distance to IM20: 3 m
Net weight 0.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 8 cm
Package 1 Length 9.5 cm
Package 1 Weight 150 g
Unit Type of Package 2 S03
Number of Units in Package 2 36
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 6.018 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number C60f937c-f0cd-469b-9614-ee23abf8d5dc
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months