Schneider-Electric
 
IMD- web-product-data-sheet
IMD-IM400
VIGILOHM IM400 100 - 440 VAC
Schneider Electric
Characteristics
Main
Range Vigilohm
Device short name IM400
Product or component type Insulation monitoring device
Device application Marine application
Standard environment application
Electrical circuit type Large or highly disturbed network
Earthing system IT
User language Italian
French
German
Chinese
Portuguese
Russian
Spanish
English
Complementary
Network rated voltage 0…480 V - AC at 45...440 Hz (device connected to phase)
0…830 V - AC at 45...440 Hz (device connected to neutral)
0…480 V - DC
Type of measurement Network insulation resistance - measurement range: 10 Ohm...10 MOhm
Earth leakage capacitance - measurement range: 0.1...500 µF
Local signalling Green indicator light: satisfactory insulation resistance
White indicator light: below prevention threshold
Red indicator light: wiring or internal fault
Yellow indicator light: insulation fault
Yellow flashing indicator light: communication
Threshold setting Pre-alarm: 1 kOhm...1 MOhm
Alarm: 40 Ohm...500 kOhm
Time delay range 0...120 min for signalling circuit
Response time <= 4 s
Auxiliary supply voltage 100...440 V AC 50/60 Hz +/- 15 %
100...440 V AC 400 Hz +/- 15 %
100...440 V DC +/- 15 %
Power consumption in VA 25 VA
Measurement voltage 120 V
15 V
33 V
Measurement current 0…3 mA
0…825 µA
0…375 µA
Internal impedance 40 kOhm - AC at 0.1...440 Hz
40 kOhm - DC
Test function Manual
Self test
Output contact 2 C/O standard or fail-safe
Breaking capacity 250 V - AC at 6 A
48 V - DC at 1 A
Input function Injection inhibition: 24 V AC 5 mA
Communication port protocol Modbus
Communication port support RS485
Display type Digital display
Mounting mode Flush-mounted
Mounting support Panel
Mounting position Horizontal
Connections - terminals Removable screw terminal block0.2…2.5 mm²
Material Thermoplastic
Overvoltage category III
Net weight 0.75 kg
Cut-out dimensions 112 x 148 mm
Height 123 mm
Width 159 mm
Depth 90 mm
Environment
Dielectric strength 4000 V - AC
5500 V - DC
IP degree of protection Case: IP20
Front face: IP54
Environmental characteristic Exposure to damp heat not in service conforming to IEC 60068-2-30
Exposure to damp heat in service conforming to IEC 60068-2-56
Salt mist conforming to IEC 60068-2-52
Operating altitude <= 3000 m
Pollution degree 2
Relative humidity 0…90 %
Type of installation Indoor
Standards IEC 60364-4-41
IEC 61010-1
IEC 61557-8
CSA C22.2 No 14-05
IEC 60364-5-51
UL 508
Product certifications DNV
RMRS
CE
ABS
EAC
CSA
cULus
UL
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.000 cm
Package 1 Width 17.500 cm
Package 1 Length 21.200 cm
Package 1 Weight 946.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 4
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.458 kg
Unit Type of Package 3 P06
Number of Units in Package 3 32
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 43.500 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov