This Application will be decommissioned as of January 7th 2025

IMD-IM9 |
Schneider-Electric
 
IMD- web-product-data-sheet
IMD-IM9
VIGILOHM IM9 110 - 415 VAC
Schneider Electric
Characteristics
Main
Range Vigilohm
Device short name IM9
Product or component type Insulation monitoring device
Device application Marine application
Standard environment application
Electrical circuit type Small and not disturbed network
Earthing system IT
Complementary
Network rated voltage 0…600 V - AC at 45...440 Hz (device connected to neutral)
0…480 V - AC at 45...440 Hz (device connected to phase)
Type of measurement Network insulation resistance
Threshold setting Pre-alarm: 2...500 kOhm
Alarm: 1...250 kOhm
Response time <= 7 s
Auxiliary supply voltage 110...415 V AC 45...440 Hz +/- 15 %
125...250 V DC +/- 15 %
Power consumption in VA 7 VA
Measurement current 0…70 µA
Internal impedance 230 kOhm - AC at 45...440 Hz
Test function Remote test
Local
Output contact 1 C/O standard or fail-safe
Breaking capacity 250 V - AC at 6 A
12...24 V - DC at 6 A
Communication port protocol -
Mounting mode Clip-on
Flush-mounted
Mounting support DIN rail
Panel
Mounting position Horizontal
Vertical
Connections - terminals Tunnel type terminals0.2…2.5 mm²
Material Thermoplastic
Net weight 0.2 kg
Height 90 mm
Width 71 mm
Depth 67.5 mm
Environment
IP degree of protection Case: IP20
Front face: IP40
Environmental characteristic Exposure to damp heat not in service conforming to IEC 60068-2-30
Exposure to damp heat in service conforming to IEC 60068-2-56
Salt mist conforming to IEC 60068-2-52
Type of installation Indoor
Standards IEC 61557-8
IEC 60664-1
Product certifications EAC
CE
BV
RMRS
DNV
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 8.400 cm
Package 1 Length 9.600 cm
Package 1 Weight 230.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 36
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 8.489 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 168
Contractual warranty
Warranty 18 months