Schneider-Electric
 
IMT23202 picture- web-product-data-sheet
IMT23202
Thorsman Digital Multimeter Cat III 300V
Schneider Electric
Characteristics
Main
Range Thorsman
Product or component type Digital multimeter
Supply Battery 9 V
Complementary
Display type Backlit monochrome STN LCD
Type of setting Manual
Signaling function Low battery by visual
Function available Stand alone equipment control
Non-contact AC voltage detection
Data hold function
Live AC wire detection
Protection type Fuse
Type of measurement Resistance: 200 Ohm/2/20/200 kOhm/20 MOhm
Battery voltage: 1.5/9 V/12 V
Continuity: < 100 Ohm
Voltage DC: 0.2/2/20/200/300 V
Voltage AC: 0.2/2/20/200/300 V
Current DC: 20 mA/200 mA/10 A
Temperature: 0...1000 °C
Measurement category Category III 300 V
User language German
Spanish
French
Polish
Portuguese
Height 165 mm
Width 85 mm
Depth 39 mm
Product weight 290 g with battery
Environment
Standards IEC 61010
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 17.000 cm
Package 1 Length 26.500 cm
Package 1 Weight 444.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 12
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.965 kg
Unit Type of Package 3 P12
Number of Units in Package 3 288
Package 3 Height 105.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 162.800 kg
Offer Sustainability
SCIP Number 875f68f5-e307-4362-b7e9-b6e2fe84c5d1
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration