This Application will be decommissioned as of January 7th 2025

IMT23204 |
Schneider-Electric
 
IMT23204 picture- web-product-data-sheet
IMT23204
Thorsman 4 in 1 Digital detector
Schneider Electric
Characteristics
Main
Range Thorsman
Product or component type Detector
Supply Battery 9 V 6F22
Complementary
Display type LCD
Type of setting Manual
Device composition Pencil slider
Pencil hole
2 m measure tape
Local signalling Edge of object detection by icon indicator
Object detection by spotlight
Control type Button mark dots on the wall surface
Button selection mode
Maximum detection depth AC mode: <50 mm for 90…250 V at 50...60 Hz
Stud mode: wood stud detection of 30 x 30 mm <14 mm
Metal mode: iron pipe detection of 20 mm <25 mm
User language Spanish
French
Portuguese
Hungarian
Polish
Height 180 mm
Width 73 mm
Depth 32 mm
Product weight 213 g with battery
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.4 cm
Package 1 Width 17.6 cm
Package 1 Length 26.0 cm
Package 1 Weight 304.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 18
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.11 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 875f68f5-e307-4362-b7e9-b6e2fe84c5d1
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Removable battery User replaceable