Schneider-Electric
 
IMT23205 picture- web-product-data-sheet
IMT23205
Thorsman 3 in 1 LED Detector
Schneider Electric
Characteristics
Main
Range Thorsman
Product or component type Detector
Complementary
Display type LED indicator
Type of setting Manual
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 14 cm
Package 1 Length 22 cm
Package 1 Weight 200 g