Schneider-Electric
 
IMT23207 picture- web-product-data-sheet
IMT23207
Thorsman IR Thermometer 520°C
Schneider Electric
Characteristics
Main
Range Thorsman
Product or component type Thermometer
Supply Battery 9 V
Technology type Laser
Complementary
Display type Handheld infrared thermometer: backlit LCD
Measurement temperature Handheld infrared thermometer: -20…520 °C
User language Spanish
Hungarian
Polish
Portuguese
French
German
Height 180 mm
Width 85 mm
Depth 50 mm
Product weight 150 g without battery
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.200 cm
Package 1 Width 17.200 cm
Package 1 Length 29.000 cm
Package 1 Weight 245.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 13
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.800 kg
Unit Type of Package 3 P06
Number of Units in Package 3 104
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 38.400 kg
Offer Sustainability
SCIP Number 875f68f5-e307-4362-b7e9-b6e2fe84c5d1
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration