Schneider-Electric
 
IMT23208 picture- web-product-data-sheet
IMT23208
Thorsman Moisture Meter
Schneider Electric
Characteristics
Main
Range Thorsman
Product or component type Moisture meter
Supply 4 battery LR44
Complementary
Display type LCD display
LED indicator
Signaling function Low battery
Function available Temperature unit exchange (°C/°F)
Automatic power off
Measurement range Wood: 6...60 %
Building material: 0.2...2.9 %
User language Hungarian
Spanish
German
Polish
French
Height 85 mm
Width 45 mm
Depth 16 mm
Product weight 41 g with battery
Environment
Ambient air temperature for operation 32…99 °F
0…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 11.1 cm
Package 1 Length 17.3 cm
Package 1 Weight 75.1 g
Unit Type of Package 2 S03
Number of Units in Package 2 60
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.641 kg
Unit Type of Package 3 PAM
Number of Units in Package 3 1800
Package 3 Height 106.5 cm
Package 3 Width 100 cm
Package 3 Length 120 cm
Package 3 Weight 173.684 kg
Offer Sustainability
SCIP Number 875f68f5-e307-4362-b7e9-b6e2fe84c5d1
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration