Schneider-Electric
 
IMT23209 picture- web-product-data-sheet
IMT23209
Thorsman Voltage Detector Pen
Schneider Electric
Characteristics
Main
Range Thorsman
Product or component type Voltage tester
Supply 2 battery 1.5 V AAA
Complementary
Local signalling Presence of voltage: LED
Presence of voltage: alarm sound indicator
Measurement voltage 5…1000 V AC
Network frequency 50...400 Hz
Measurement category Category IV 1000 V
User language Portuguese
Hungarian
Polish
Spanish
French
German
Height 152 mm
Width 32 mm
Depth 28 mm
Product weight 50 g
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 13.000 cm
Package 1 Length 24.000 cm
Package 1 Weight 98.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 25
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.150 kg
Unit Type of Package 3 P06
Number of Units in Package 3 200
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 35.200 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 875f68f5-e307-4362-b7e9-b6e2fe84c5d1
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Removable battery User replaceable