Schneider-Electric
 
IMT23212 picture- web-product-data-sheet
IMT23212
Thorsman Compact Digital Multimeter Cat III
Schneider Electric
Characteristics
Main
Range Thorsman
Product or component type Digital multimeter
Supply Battery 12 V
Complementary
Type of setting Manual
Signaling function Low battery by visual
Function available Handsfree operations
Protection type Fuse
Type of measurement Current DC: 200 mA
Voltage AC/DC: 2/20/200/300 V
Resistance: 2/20/200 kOhm/2 MOhm
Measurement category Category III 300 V
User language German
Polish
French
Spanish
Portuguese
Height 120 mm
Width 75 mm
Depth 18 mm
Product weight 110 g with battery
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 11.600 cm
Package 1 Length 19.600 cm
Package 1 Weight 165.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 42
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.443 kg
Unit Type of Package 3 P06
Number of Units in Package 3 336
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 66.856 kg
Offer Sustainability
SCIP Number 875f68f5-e307-4362-b7e9-b6e2fe84c5d1
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration