This Application will be decommissioned as of January 7th 2025

IMT23213 |
Schneider-Electric
 
IMT23213 picture- web-product-data-sheet
IMT23213
Thorsman Analogue Multimeter Cat III
Schneider Electric
Characteristics
Main
Range Thorsman
Product or component type Analog multimeter
Supply Battery 1.5 V
Complementary
Type of setting Manual
Function available Handsfree operations
Protection type Fuse
Type of measurement Resistance: x10 Ohm/x1 kOhm
Voltage DC: 12/60/120/300 V
Voltage AC: 12/60/300 V
Current DC: 0.6/12/600 mA
Measurement category Category III 300 V
Relative humidity 0…85 %
User language French
Polish
Hungarian
Height 140 mm
Width 75 mm
Depth 50 mm
Product weight 275 g without battery
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 15.000 cm
Package 1 Length 26.000 cm
Package 1 Weight 358.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 12
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.725 kg
Unit Type of Package 3 P12
Number of Units in Package 3 96
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 49.800 kg
Offer Sustainability
SCIP Number 875f68f5-e307-4362-b7e9-b6e2fe84c5d1
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration